Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

TVS R570

This model flows 570 cubic centimeters of air in one rotation and can be used in single and compound boost applications.  It is a good option for increasing performance in 1.5 to 2.5 liter engines.

TVS R-Series rotor design features 4-lobes and 160 degree twist. The key advantage of the R-Series is to deliver peak efficiencies at high pressure ratios and high speeds providing fast response and available boost when exhaust gas energy is low. 

Volume per rotation
570 cubic centimeters
Installation
Single or compound
Outlet design
Radial or axial

核心功能

  • 4 lobe rotor design with 160 degree twist
  • Integrated electromagnetic clutch compatable

Learn more about TVS technology

TVS has several innovative features that make it reliable and efficient.
如何从伊顿购买
Contact us