Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

TVS R720

This model flows 720 cubic centimeters of air in one rotation and can be used in single and compound boost applications.  It is a good option for increasing performance in engines 3.0 liters or less.

The TVS R720 model features a 4 lobe rotor design with 160 degree twist.  It flows 720 cubic centimeters of air in one revolution. 

Volume per rotation
720 cubic centimeters
Installation
Single or compound
Outlet design
Radial or axial

核心功能

  • 4 lobe rotor design with 160 degree twist
  • Integrated electromagnetic clutch compatable

Learn more about TVS technology

TVS has several innovative features that make it reliable and efficient.
如何从伊顿购买
Contact us