Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

ASF/SS

Eaton suction filters of the ASF/SS series protect hydraulic pumps and control systems from solid contaminants. They should be used as immersion suction filters on pump inlet lines. According to operating conditions, different accessories are available for the filter.

Filter Type
Tank mounted
Pressure
Suction
Flow Rate
up to 100 gpm
(378 l/min)

核心功能

  • Easy to service
  • High intrinsic stability
  • Excellent filtration capability
  • High dirt-retaining capacity
  • Long service life

Applications

  • As in-tank filters mounted directly to the reservoir or
  • In the intake lines of hydraulic pumps to afford a degree of protection from contaminants to the pump and other components in the hydraulic system.
如何从伊顿购买
Questions before you buy