Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

BECO INTEGRA CART KB

Eaton´s BECO INTEGRA CART KB cartridge housings are manufactured of stainless steel AISI 316L and can be applied within the filtration of liquids in the food and beverage industry (Fluid groups 1 +2). This range is available as a 1-, 3-, 5-, 8-, 12-, 18-, 24- and 30-fold cartridge version. The cartridge housings are suitable for sterile filtration or prefiltration purposes.

# Cartridges
1, 3, 5, 8, 12, 18, 24 or 30
Design
Food & Beverage
Material
Stainless Steel AISI 316L

核心功能

  • The application of material AISI 316L avoids corrosion even at long term use
  • High safety by application of code-7-adapters (doubleleaf bayonet locking)
  • The optimized design allows thorough and quick cleaning.
  • Low product loss thanks to compact design
  • Resistant to hot water or steam sterilization

Application: 

All Eaton BECO INTEGRA CART cartridge housings (1 to 30-fold) are designed for the filtration of media of fluid groups 1 and 2 according to Pressure Equipment Directive DGRL 2014/68/EU. A variety of different housing heights between 10" and 20" or 30" and 40" allow a perfect adaptation of the housing size to product volume to be filtered. This reduces product loss to a minimum. An optimized filtrate chamber design and special filter surface finish provide very easy cleaning and sterilization. The BECO INTEGRA CART cartridge housings are suitable for the application with Eaton’s BECO pre-filter cartridges and membrane filter cartridges. Other variations and further components for expansion to complete systems are available on request and would be customized according to specification

如何从伊顿购买
Questions before you buy