Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

BECO INTEGRA CART KL0

Eaton´s BECO INTEGRA CART KL0 filter cartridge housings are manufactured of stainless steel AISI 316L and designed for gas or steam filtration.

Eaton's BECO INTEGRA Cart KL0 cartridge housings are suitable for the filtration of media within fluid group 2 according to the Pressure Equipment Directive DGRL 2014/68/EU. Different stack heights of 10" to 30" allow perfect adaptation of housing size to the product to be filtered. Thanks to an optimized filtrate area design and a special surface finish this housing can be easily cleaned and sterilized.

Stack height
10" to 30"
Design
Gas or Steam
Material
Stainless Steel AISI 316L

核心功能

  • Corrosion resistant, stainless steel AISI 316L material
  • High safety by use of the Code-7-adapter (double bayonet catch)
  • The optimized housing design allows thorough and quick cleaning
  • Suitable for filtration of gases and particle filtration of steam
  • Suitable for hot water or steam sterilization
如何从伊顿购买
Questions before you buy