Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

BECO INTEGRA DISC MA

Eaton´s BECO INTEGRA DISC MA stacked disc cartridge housing is an enclosed depth filtration system designed for a wide range of filtration tasks for applications in the chemical industry and related sectors.

Design
Industrial
Filter Area
20.45 - 159.31 ft² (1.9 - 14.8 m²)
Material
Stainless steel, AISI, 316L

核心功能

  • ATEX certified
  • High corrosion resistance through the use of stainless steel AISI 316 L
  • Simple handling through ergonomic design
  • Quick and simple replacement of the stacked disc cartridges
  • Low capital costs with relatively large filter areas and easy integration into the process
  • Variable application options through the use of different stacked disc cartridges with flat or double O-ring adapter
  • Adaptation of the filter area to specific requirements through variable column heights
  • Small footprint through compact design and easy integration into the filtration process
  • Other designs and further components for expansion to complete systems are available, depending on requirements

Industries include:

  • Beer
  • Wine
  • Fruit juice
  • Fruit wine
  • Fine chemicals
  • Pharmaceuticals
如何从伊顿购买
Questions before you buy