Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

BECO INTEGRA DISC MP

Eaton's BECO INTEGRA DISC MP stacked disc cartridge housing is an enclosed depth filtration system which can be used for the filtration of various liquids in the biotechnology and pharmaceutical industries.

Design
Sanitary
Filter Area
6.4 - 159.3 ft² (0.59 - 14.80 m²)
Material
Stainless steel, AISI 316L

核心功能

  • CIP/SIP cleaning of the enclosed system without stacked disc cartridge possible
  • Complete emptying through specially designed stacked disc cartridge housing
  • Easy handling thanks to v-clamp closure for 12" and 16" stacked disc cartridge housings
  • Low capital costs with relatively large filter areas and simple integration into the process
  • Variable application options through the use of different stacked disc cartridges with flat or double O-ring adapter
  • Adaptation of the filter area to specific requirements through variable column heights
  • Small footprint through compact design and easy integration into the filtration process
  • Other designs and further components for expansion to complete systems are available, depending on requirements

Industries include:

  • Fine chemicals
  • Pharmaceuticals

The design and construction of Eaton's BECO INTEGRA DISC MP Range complies with the requirements of the cGMP guidelines and the FDA regulations. Other designs and further components for expansion to complete systems are available, depending on the requirements.

如何从伊顿购买
Questions before you buy