Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications
Eaton DU Duplex Low Pressure Filter, DU1001.10VG.10.B.P.-.FS.A.P.-.-.-, 10 VG, Glass fiber fleece (VG), Nitrile, 464 psi (32 Bar), Non-bypass
Eaton DU Duplex Low Pressure Filter, DU1001.10VG.10.B.P.-.FS.A.P.-.S.AE.50.1,5.P.-.B, 10 VG, Glass fiber fleece (VG), Nitrile, 464 psi (32 Bar), Bypass set at 29 psi (2 Bar)
Eaton DU Duplex Low Pressure Filter, DU1001.130G.10.B.P.IS07.FS.A.P.-.S.AE.70.1,5.P, 130 G, Stainless steel wire mesh (G), Nitrile, 464 psi (32 Bar), Bypass set at 29 psi (2 Bar)
Eaton DU Duplex Low Pressure Filter, DU1001.130G.10.B.P.-.FS.A.P.-.S.AE.70.1,5.P.-.B, 130 G, Stainless steel wire mesh (G), Nitrile, 464 psi (32 Bar), Bypass set at 29 psi (2 Bar)
Eaton DU Duplex Low Pressure Filter, DU1001.80G.10.B.P.-.FS.A.P.-.S1.AE.50.2,5.P.-.B, 80 G, Stainless steel wire mesh (G), Nitrile, 464 psi (32 Bar), Bypass set at 51 psi (3.5 Bar)
Eaton DU Duplex Low Pressure Filter, DU.1001.10VG.10.B.P.-.FS.A.-.S.AE.30.1,5.P.-.B, 10VG, Glass fiber fleece (VG), Nitrile, 464 psi (32 Bar), Bypass set at 29 psi (2 Bar)
Eaton DU Duplex Low Pressure Filter, DU 1001.6VG.10.B.P.-.FS.A.-.-.-, 6VG, Glass fiber fleece (VG), Nitrile, 464 psi (32 Bar), Non-bypass
Eaton DU Duplex Low Pressure Filter, DU1001.10WVG.10.B.P.-.FS.A.-.S.-, 10 WVG, Glass fiber fleece with absorption layer (WVG), Nitrile, 464 psi (32 Bar), Bypass set at 29 psi (2 Bar)
Eaton DU Duplex Low Pressure Filter, DU 1001.25API.10.B.P.-.FS.A.IS20.-.-, 25API, Glass fiber fleece (API), Nitrile, 232 psi (16 Bar), Non-bypass
Eaton DU Duplex Low Pressure Filter, DU1001.25G.10.B.P.-FS.A.-.-.-, 25G, Stainless steel wire mesh (G), Nitrile, 464 psi (32 Bar), Non-bypass
Eaton DU Duplex Low Pressure Filter, DU 1001.25API.10.B.P.-.FS.A.IS20.S1.-, 25API, Glass fiber fleece (API), Nitrile, 232 psi (16 Bar), Bypass set at 51 psi (3.5 Bar)
Eaton DU Duplex Low Pressure Filter, DU1001.25VG.10.B.P.-.FS.A.-.-.-.OE1.2,5.B.-.P.-, 25 VG, Glass fiber fleece (VG), Nitrile, 464 psi (32 Bar), Non-bypass
Eaton DU Duplex Low Pressure Filter, DU 1001.25G.10.B.P.-.FS., 25G, Stainless steel wire mesh (G), Nitrile, 464 psi (32 Bar), Non-bypass
Eaton DU Duplex Low Pressure Filter, DU1001.130G.10.B.P.VA.F`, 130 G, Stainless steel wire mesh (G), Nitrile, 464 psi (32 Bar), Non-bypass
Eaton DU Duplex Low Pressure Filter, DU1001.25API.10.B.P.-.FS.A.-.-.-.OE1.0,8.B.-.P., 25 API, Glass fiber fleece (API), Nitrile, 464 psi (32 Bar), Non-bypass
Eaton DU Duplex Low Pressure Filter, DU.101.10VG.16.S.P.-.FS.6.-.-.AE.50.2,5.P.-.B, 10VG, Glass fiber fleece (VG), Nitrile, 464 psi (32 Bar), Bypass set at 29 psi (2 Bar)
Eaton DU Duplex Low Pressure Filter, DU.101.10VG.16.S1.P.-.FS.6.-.-.-, 10VG, Glass fiber fleece (VG), Nitrile, 464 psi (32 Bar), Bypass set at 51 psi (3.5 Bar)
Eaton DU Duplex Low Pressure Filter, DU101.25VG.16.E.P.-.FS.6.P.-.-.-, 25 VG, Glass fiber fleece (VG), Nitrile, 464 psi (32 Bar), Non-bypass
Eaton DU Duplex Low Pressure Filter, DU101.3VG.16.E.P.-.FS.6.P.-.-.-, 3 VG, Glass fiber fleece (VG), Nitrile, 464 psi (32 Bar), Non-bypass
Eaton DU Duplex Low Pressure Filter, DU101.40G.16.E.P.-.FS.6.P.-.-.AE.80.1,5.P.-.B, 40 G, Stainless steel wire mesh (G), Nitrile, 464 psi (32 Bar), Non-bypass
Eaton DU Duplex Low Pressure Filter, DU.101.40G.16.E.P.-.FS.6.-.-.AE.80.2,5.P.-.B, 40G, Stainless steel wire mesh (G), Nitrile, 464 psi (32 Bar), Non-bypass
Eaton DU Duplex Low Pressure Filter, DU.101.10VG.16.S.P.-.FS.6.P.-.-.AOR.1,5.P.-, 10VG, Glass fiber fleece (VG), Nitrile, 464 psi (32 Bar), Bypass set at 29 psi (2 Bar)
Eaton DU Duplex Low Pressure Filter, DU.101.3VG.16.E.V.-.FS.6.-.-.-, 3VG, Glass fiber fleece (VG), Viton, 464 psi (32 Bar), Non-bypass
Eaton DU Duplex Low Pressure Filter, DU.101.10API.16.E.P.-.FS.6.-.-.AOR.1,5.P.-, 10API, Glass fiber fleece (API), Nitrile, 464 psi (32 Bar), Non-bypass
Eaton DU Duplex Low Pressure Filter, DU.101.25VG.16.E.P.-.FS.6.-.-.AE.70.1,5.P.-.B, 25VG, Glass fiber fleece (VG), Nitrile, 464 psi (32 Bar), Non-bypass
Eaton DU Duplex Low Pressure Filter, DU101.25G.16.E.P.-.FS.6.-.-.-, 25 G, Stainless steel wire mesh (G), Nitrile, 464 psi (32 Bar), Non-bypass
Eaton DU Duplex Low Pressure Filter, DU 101.25G.16.E.P.-.FS., 25G, Stainless steel wire mesh (G), Nitrile, 464 psi (32 Bar), Non-bypass
Eaton DU Duplex Low Pressure Filter, DU101.25G.16.E.P.-.FS.6.-.-.-.OE2.2,5.B.-.P.-., 25 G, Stainless steel wire mesh (G), Nitrile, 464 psi (32 Bar), Non-bypass
Eaton DU Duplex Low Pressure Filter, DU101.40G.16.E.P.-.FS.6.-.-.AE.70.2,5.P.-.B.-, 40 G, Stainless steel wire mesh (G), Nitrile, 464 psi (32 Bar), Non-bypass
Eaton DU Duplex Low Pressure Filter, DU 101.80G.16.E.P.-.FS., 80G, Stainless steel wire mesh (G), Nitrile, 464 psi (32 Bar), Non-bypass

Specifications

max. operating temperature: +14°F to +212°F
operating medium: mineral oil, other media on request
max. operating pressure: 914 psi
test pressure: 1,300 psi
standard process connection: thread connection
housing material: AL, carbon steel (filter bowl)
sealing material: Nitrile (NBR) or Viton (FPM), other materials on request
installation position: vertical
measure- and bleeder connections BSPP ¼
   
如何从伊顿购买
Questions before you buy