Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

IFPM 72

Eaton’s fluid purifier systems remove free, emulsified and dissolved water, free and dissolved gases, and solid contaminants to increase reliability, life, and efficiency of systems. They have been developed for different viscosity ranges, from transformer to heavy gear lubricating oils. The mobile fluid cleaning systems in the IFPM series are available in two standard sizes with flow rates of 7.9 gal/min (30 l/min) and 18.5 gal/min (70 l/min). The IFPM fluid purifier systems are fully automated, PLC-controlled compact enough for use in confined areas. The standard installed water sensor WSPS 05 allows a permanent control of the water saturation of the fluid. 

System
Mobile off-line fluid cleaning
Design
Fully automated, PLC controlled
Removal of
Water, gases and solid contaminants

核心功能

  • A portable solution
  • user-friendly touch display
  • automatic shutdown
  • continuous measurement of fluid temperature, water saturation and filter flow-through rates.
如何从伊顿购买
Questions before you buy