Manual pipeline strainers
Model 950B Duplex Offset Strainer Bolted Cover (BC) 2-24 inch
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

Dimensions (in/mm)

                        Weight quick open Weight bolted
Paper Size A Quick open B Bolted B C D E F G H K L (lb / kg) (lb / kg)
14 84.00 / 2134 63.00 / 1600 63.00 / 1600 20.00 / 508 27.00 / 685 1-1/2 16.00 / 406 32.00 / 813 4.00 / 102 23.00 / 584 1.00 / 25 3700 / 1678 4000 / 1814
16 86.00 / 2184 68.00 / 1727 68.00 / 1727 24.00 / 610 27.00 / 685 1-1/2 18.00 / 457 34.00 / 864 4.00 / 102 26.00 / 660 1.13 / 29 4240 / 1923 4680 / 2123
18 90.00 / 2286 73.00 / 1854 69.00 / 1753 24.00 / 610 30.00 / 762 2 19.00 / 483 38.00 / 965 4.75 / 121 26.00 / 660 1.13 / 29 5760 / 2613 6200 / 2813
20 106.00 / 2692 90.00 / 2286 90.00 / 2286 30.00 / 762 36.00 / 914 2 22.00 / 559 40.00 / 1016 4.75 / 121 38.00 / 965 1.13 / 29 8450 / 3833 8900 / 4037
24 121.00 / 3073 100.00 / 2540 100.00 / 2540 30.00 / 762 48.00 / 1219 2 24.00 / 610 48.00 / 1168 4.75 / 121 38.00 / 965 1.13 / 29 9300 / 4354 10050 / 4559
Model-950B-Duplex-Offset-Strainer-Bolted-Cover-(BC)-2-24-inch-1.jpg
Model-950B-Duplex-Offset-Strainer-Bolted-Cover-(BC)-2-24-inch-2.jpg
如何从伊顿购买
Questions before you buy