Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

OP-OE

The clogging indicator OE from Eaton is a combined visual and electrical pressure difference indicator. This type of pressure difference indicator can be mounted on all pressure filters with operating pressure ≤ 63 bar, if the corresponding measuring ports on the filter housing are available. The clogging indicators easily integrate into automatic control systems, and ensure continuous contamination control.

Clogging indicator type
Visual and Visual-Electrical
max. operating pressure
up to 914 psi (63 bar)
operating temperature
-14-176 °F (-25-80 °C)

核心功能

  • Optical and electrical signalling of the exceeding of pressure limits
  • Easy integration into automatic control systems
  • Continuous contamination control
如何从伊顿购买
Questions before you buy