Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Type L

Eaton's in-line Gas/Liquid Separator  Type L automatically removes 99% of all liquid  and solid entrainment particles 10 microns in size or larger. And it does so with no moving parts to break or wear out.

Series L Gas/Liquid Separators perform to specification year in and year out with no maintenance.

The Eaton Type L Gas Liquid Separator series can be installed horizontally or vertically for down flow applications.

Construction
Horizontal or vertical fabricated
Material
Carbon steel or stainless steel
Options
Oversize inlet connections, reduced size inlet/outlet connections, specified flow pattern, integral sump, ASME code stamp

核心功能

  • Low-profile, compact design
  • No moving parts to wear out, no required maintenance
  • When properly sized, installed, and drained, will remove up to 99% of all liquid and solid entrainment where particle size exceeds 10 microns
  • Ten different models to match the needs of any application’s flow direction or piping system orientation
  • Exclusive Vortex Containment Plate (VCP) System

Applications

  • Steam drums
  • Steam turbines
  • Intercooler equipment
  • Aftercooler equipment
  • Gas well heads
  • Deep well heads
  • Oil extraction
  • Chemical processing
  • Scrubbing systems
  • Evaporator
  • Glycol dehydration
  • Sulfur condenser
  • Mist elimination
  • Heat exchangers
  • Reactors
  • Landfill/waste gas

如何从伊顿购买
Questions before you buy