Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Type AC/ACN

Eaton Float Drain Traps efficiently handle the liquids in the storage tanks and drip points of separators without pressure  loss in the line. These traps are capable of removing up to 2800 pounds of condensate per hour and work with pressure differentials from 5 up to 250 psi.

Float Drain Traps are available in a variety of models and materials of construction, featuring the Model 90-AC, Model 95-AC and Model 230-AC.

Construction
Cast
Material
Cast iron, cast carbon steel, cast stainless steel
Options
Models 90-AC, 95-AC, 230-AC, heater for low temperature applications

核心功能

  • No priming required
  • Stainless steel internal parts are corrosion-resistant
  • Internal parts attached to cover for easy removal and inspection
  • No loss of line pressure
  • Choice of inlet/outlet configurations

Key Separator Applications:

  • Steam drums
  • Steam turbines
  • Intercooler equipment
  • Aftercooler equipment
  • Gas well heads
  • Deep well heads
  • Oil extraction
  • Chemical processing
  • Scrubbing systems
  • Evaporator
  • Glycol dehydration
  • Sulfur condenser
  • Mist elimination
  • Heat exchangers
  • Reactors
  • Landfill/waste gas
如何从伊顿购买
Questions before you buy