Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Type TF

The two-stage Eaton Type TF Gas/Liquid Separator/Filter removes 99 % of all particles larger than 0.3 microns and is for applications requiring extremely fine entrainment removal. 

The first stage is a centrifugal separator that removes slugs and heavy liquid loads. The second stage uses filter elements to remove nearly all remaining droplets plus particles as small as 0.3 microns from air, gas and steam processes. The most common application for the TF Series is for natural gas but it is also suitable for any application requiring highly pure output.

Construction
Fabricated
Material
Carbon steel
Options
High pressure modles, support legs, ASME U code stamp

核心功能

  • Fabricated construction
  • High efficiency over wide flow range
  • Removes 99% of liquid and solid entrainment particles larger than 0.3 microns - dependent on installed filter
  • Gas, steam or air applications
  • Exclusive Vortex Containment Plate (VCP) System
如何从伊顿购买
Questions before you buy