Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

BECO MEMBRAN H Air

BECO MEMBRAN H Air filter cartridges with 0.2 µm hydrophobic single layer membranes made of Polytetrafluorethylene (PTFE) are ideal for sterile air filtration and gas filtration in the food and beverage industry. The filter cartridges remove contaminants in large volumes in applications such as sterilizing fermenter supply air, tank ventilation, or cooling down storage tanks after steam sterilization. The PTFE membrane filter cartridges are available in 10", 20", and 30" lengths.

Filter material
Teflon (PTFE)
Retention
Absolute (LRV-Values)
Max. operating temperature
176 °F (80 °C)

核心功能

  • Long-term steam-resistance at 273 °F (134 °C)
  • Validated bacteria retention capacity
  • High throughput due to very low inherent membrane resistance
如何从伊顿购买
Questions before you buy