Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

BECO MEMBRAN PS Pure DL

BECO MEMBRAN PS Pure DL are double-layer sterilizing grade membrane filter cartridges with a retention rate of 0.1 μm. The hydrophilic polyethersulfone (PES) membrane filter cartridge reliably retains microorganisms.

FILTER MATERIAL
Polyethersulfone (PES)
RETENTION
Absolute
MAX. OPERATING TEMPERATURE
176 °F (80 °C)

核心功能

  • The asymmetric polyethersulfone membrane provides high microbiological retention and can be integrity tested
  • Easily wettable when performing the integrity test
  • Wide chemical compatibility from pH 1 - 14
如何从伊顿购买
Questions before you buy