Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

BECO MEMBRAN PS Wine

Winemakers give special attention to the color and flavor of their wines. Filtering wine is an important step in the final stages of wine and sparkling wine to ensure microbial stable and flavorful wine. Eaton’s BECO MEMBRAN PS Wine membrane filter cartridges are designed specifically for reliable removal of spoilage microorganisms of wine and sparkling wine.

BECO MEMBRAN PS Wine filter cartridge are made of high-quality polyethersulfone membranes that perfectly combine long service life with full maintenance of valuable flavor and color of premium wines.

Filter material
Polyethersulfone
Retention
Absolute (LRV-Values)
Max. operating temperature
166 °F (80 °C)

核心功能

  • The asymmetric polyethersulfone membrane provides high microbiological retention and can be integrity tested
  • The high filter area and asymmetric membrane structure of polyethersulfone offers exceptionally high flow rates and outstanding service life
  • The special design allows for 72.5 psi (5 bar) differential pressure in the direction of flow and 29 psi (2 bar) differential pressure in reverse to support a long service life
  • The high thermal stability allows more than 100 steam sterilization cycles
  • Available in 0.45 and 0.65 µm, code 2 and 7 and length of 20" (500 mm) and 30" (750 mm). For other dimensions and retention ratings it can be perfectly complemented by BECO MEMBRAN PS Pure Range
  • Full maintenance of valuable flavor and color in wines
  • Eaton can suggest the most economical configuration of pre and final filter

Eaton´s BECO filter cartridge tour

如何从伊顿购买
Questions before you buy