Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

BECO PROTECT KM

BECO PROTECT KM stainless steel depth filtration cartridges are made from porous metal powder (316 L) and are available with retention rating of 10 µm. These filter cartridges are ideal for separating rust particles and abraded matter in steam filtration applications as well as the filtration of liquids at high temperatures.

Filter material
Stainless steel 316L (1.4404)
Retention
Nominal
Max. operating temperature
392 °F (200 °C)

核心功能

  • Pure stainless steel (316 L)
  • High mechanical and thermal stability
  • Large pore volume and high permeability
  • Multiple regeneration cycles
如何从伊顿购买
Questions before you buy