Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

BECO PROTECT PB

The BECO PROTECT PB depth filtration cartridges consist of thermally bonded, melt-blown polypropylene filter material that gives them a high chemical resistance and added dirt holding capacities. They are ideal for meeting the coarse pre-filtration requirements of process water in the food industry.

Filter material
Polypropylene (PP)
Retention
90% efficiency
Max. operating temperature
149 °F (65 °C)

核心功能

  • High dirt holding capacity
  • High chemical resistance
  • Pressure surge resistance
  • Long service life
如何从伊顿购买
Questions before you buy