Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

BECO PROTECT PP Pure

BECO PROTECT PP Pure depth filter cartridges are designed for pre and fine depth filtration of many types of beverages, liquid food, cosmetics, fine chemicals, and process water. This filter cartridge's pleated polypropylene (PP) filter material provides greater surface area and high flow rates. 

Filter material
Polypropylene (PP)
Retention
99.98% efficiency
Max. operating temperature
176 °F (80 °C)

核心功能

  • Large effective filter area through pleated filter material
  • High retention for a reliable separation effect, ß ratio ≥ 5000 or ≥ 99.98% efficiency for defined particles
  • High chemical resistance through use of 100% polypropylene

Eaton´s BECO filter cartridge tour

如何从伊顿购买
Questions before you buy