Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

LOFPLEAT HF-G

LOFPLEAT HF-G filter cartridges are designed with pleated micro fiberglass filter material construction to provide a high total surface area. A single LPHF-G filter cartridge can replace several standard cartridge elements. Change-outs are quick and easy. Unlike standard design filter cartridges, the flow is inside out. The result is higher dirt-holding capacity. 

Eaton’s LOFPLEAT HF-G filter cartridges can be used in a variety of applications where high flow capacity is required including fuel oils, chemicals, petrochemicals, solvents and oil and gas.

Filter material
Micro fiberglass
Retention
99.9% efficiency
Max. operating temperature
Polypropylene: 176 °F (80 °C); Polyacetal: 230 °F (110 °C)

核心功能

  • Higher flow capacity reduces required number of filter cartridges
  • Lower initial costs with smaller filter housings
  • Less labor required for change-outs
  • Available with absolute rated filter material at 1 to 20 μm retention ratings
  • Inside-out flow for greater dirt holding capacity
  • Capable of flow rates up to 1892.5 l/min in a single 60" length
  • Can be retrofitted in most competitive high-flow housings
  • Thermally bonded construction
如何从伊顿购买
Questions before you buy