Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

SPECIFICATIONS

Materials Polypropylene or polyester melt-blown media
 
Seal rings SENTINEL ring with endcaps in polypropylene or polyester copolymer
 
Retention ratings
1, 5, 10, 20, 50, 100 and 150 µm
 
Sizes 01: Ø 180 x 345 mm L
02: Ø 180 x 730 mm L
 
Filter area 01: 0.15 m²
02: 0.30 m²
 
如何从伊顿购买
Questions before you buy