Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Pull Elbows and Tees - Rigid-IMC

Crouse-Hinds series pull elbows are installed in conduit systems to make 90° bends in rigid or IMC conduit systems where space is limited, or to connect rigid or IMC conduit to a box or enclosure.  Pull elbows also act as outlets, with removable covers that provide access to conductors for maintenance and future system changes.

Condulet tees are installed in concealed conduit runs, allowing a single conduit stub-up to outlet boxes located above or below the main conduit run, eliminating separate feed and return conduits to a flush floor box or junction box.

Certifications and compliances

NEC/CEC

  • UL and cUL Listed
  • UL standard: 514B (LBY and ET series)
  • Fed. Spec.: W-C-586a (LBY and ET series)

Design features

Elbows:

  • Maximum volume for bends within a compact overall size
  • Easily removable cover
  • Cover openings on an angle, permitting conductors to be pulled straight through either hub

Tees:

  • Compact size, small radius of bend for use in concealed or open conduit systems; particularly suited for use in shallow floors or partitions
  • Taper tapped hubs and integral bushing for standard threaded conduit

Standard materials

  • Body – Feraloy iron alloy, copper-free aluminum, malleable iron or zinc die cast options
  • Cover – Feraloy iron alloy, aluminum or steel
  • Gasket – neoprene