ACMC
Quick-Lok Connectors - AC/MC and FMC
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Quick-Lok Connectors - AC/MC and FMC

Crouse-Hinds series Quick-Lok AC/MC connectors are used to connect armored cable, metal-clad cable or flexible metallic conduit to a box or enclosure.  Single unit construction eliminates loose component parts, and a captive clamp eliminates the need for a locknut.  Available in 1/2" single or 1/2" duplex configurations.

Certifications and compliances

NEC/CEC

  • UL Listed
  • cUL Listed
  • UL File No. E-19188

Design features

  • No locknut required
  • Single unit or duplex construction with captive clamp
  • Connects over 50 different MC, AC and flex RW cable sizes with just three fittings
  • Easy to install: tilt, insert and snap down
  • Single unit construction eliminates loose component parts; integral green plastic insulated throat bushing provides maximum protection for wire installation

Standard materials

  • Tubular steel, zinc plated