Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Service Entrance Connectors, Elbows and Straps

Crouse-Hinds series service entrance elbows and connectors are used to connect service entrance cables to a box or an enclosure.  Service entrance straps are used to fasten SE and USE type cable securely to a wall without damage to the cable jacket or the cable itself.

Certifications and compliances

Service entrance elbows:

  • UL Listed
  • cUL Listed

Service entrance cable connectors:

  • UL Listed

Service entrance watertight cable connectors:

  • UL Listed
  • CSA Listed

Design features

  • Used for sealing and terminating oval type SE or USE cable to a threaded entry of a watertight box or enclosure

Standard materials

  • Elbow – aluminum
  • Connector – zinc die cast
  • Strap – stamped steel, zinc plated