Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Service Entrance Heads/Caps

Service entrance caps from Eaton's Crouse-Hinds Division are used in overhead service entrance to connect cables to a box or an enclosure.

Certifications and compliances

NEC and CEC

  • UL Listed
  • cUL Listed

Design features

  • Available in clamp type, set screw, threaded and mast type styles
  • Available knockouts in covers allow use with variety of sizes and numbers of wires
  • Simple construction and easy assembly
  • Consists of only two pieces, plus the insulating knockout cover
  • Easy to install

Standard materials

  • Aluminum