夹具挂钩和杆子
AL Hazardous Area Flexible Fixture Hanger and Outlet Box
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

AL Hazardous Area Flexible Fixture Hanger and Outlet Box

Crouse-Hinds series AL flexible fixture hangers function as both a conduit outlet box and a fixture hanger.  Hubs are provided for threading the conduit directly into the hanger body.  AL hangers are suitable for use in Class I, Division 2 areas with LED, HID, fluorescent and incandescent light fixtures.

Certifications and compliances

  • Class I, Division 2, Groups A, B, C, D

Design features

  • Supporting nipple, ball or cushion type, is a universal joint permitting luminaire to swing through an angle of 20° in any direction from the perpendicular
  • Cover has one screw hole and one open slot – easily swung aside for wiring without removal and possible loss of cover
  • Fixture, conduit stem and nipple can be assembled and wired at the work bench; the assembly is then placed in the hanger body and luminaire wires spliced to the circuit wires
  • Provided with a separate grounding wire for ground connections

Standard materials

  • Body – Feraloy iron alloy
  • Nipple – malleable iron
  • Cover – sheet steel