夹具挂钩和杆子
Ball or Cushion Hazardous Area Flexible Fixture Hangers
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Ball or Cushion Hazardous Area Flexible Fixture Hangers

Designed for use with pendant mount industrial or Class I, Division 2 light fixtures, AHG, ARB, UNJ and UNJC flexible fixture hangers from Eaton's Crouse-Hinds Division connect to a conduit hub or the hub cover of a supporting conduit fitting.  The ball or cushion type support allows the light fixture to swing in any direction.  

Certifications and compliances

  • Class I, Division 2
  • Class II, Division 2 (AHG only)
  • Class III (AHG only)
  • Wet locations (AHG only)
  • NEMA 3, 3R (AHG only)

Design features

AHG:

  • Cushion support for conduit stem is a universal joint permitting fixture to swing through an angle of 8° in any direction from the perpendicular
  • Neoprene diaphragm gasket excludes moisture and dirt from both luminaire and conduit system
  • Luminaire maximum weight – 4 to 30 lbs.
     

UNJ/UNJC:

  • Supporting nipple, ball or cushion type, is a universal joint permitting luminaires to swing through an angle of 20° in any direction from the perpendicular
  • Luminaire maximum weights – cushion type: 6 to 48 lbs.; ball type: 125 lbs.


ARB:

  • Available in two styles – one for direct attachment to GRF cast outlet boxes by four screws, the other for direct attachment to 4” octagonal stamped steel outlet boxes by two screws
  • Both styles available with ball or cushion support for conduit stem to permit fixture swing in any direction; ball type provides 11° swing, cushion type 8° swing from the perpendicular
  • Luminaire maximum weights – cushion type: 4 to 30 lbs.; ball type: 125 lbs.

Standard materials

Body and nipple:

  • AHG – copper-free aluminum; Feraloy iron alloy available upon request
  • UNJ/UNJC – malleable iron with electrogalvanized and aluminum acrylic paint
  • ARB – Feraloy iron alloy with electrogalvanized and aluminum acrylic paint

Clamp:

  • UNJ/UNJC – copper-free aluminum

Mounting plate:

  • ARB – Feraloy iron alloy for GRF boxes; sheet steel for 4" outlet boxes