夹具挂钩和杆子
EAHC and EFHC Explosionproof Fixture Hanger and Outlet Box
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

EAHC and EFHC Explosionproof Fixture Hanger and Outlet Box

Crouse-Hinds series EAHC and EFHC luminaire hangers are for use in hazardous areas to suspend explosionproof pendant luminaires from the conduit system.  These hangers function as both conduit outlet box and fixture hanger.

Certifications and compliances

NEC/CEC

EAHC:

  • Class I, Groups A, B, C, D
  • Class II, Groups E, F, G
  • Class III

EFHC:

  • Class I, Groups C, D
  • Class II, Groups E, F, G
  • Class III

UL standard

  • UL1203

CSA standard

  • C22.2 No. 30

Design features

  • Through feed hubs are provided for threading the conduit directly into the hanger body
  • Has large threaded cover for accessibility and ease of wiring
  • Bottom hub, threaded or union style, is equipped with set screws to securely lock luminaire stem in place; takes conduit stem or EC flexible luminaire hanger for stems longer than 12” (in compliance with NEC Article 501 and CEC Part I, Section 18)

Standard materials

  • Bodies – Feraloy iron alloy
  • Covers – copper-free aluminum
如何从伊顿购买
Locate a channel partner
Questions before you buy