夹具挂钩和杆子
EFH Explosionproof Flexible Cushion Fixture Hanger and Outlet Box
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

EFH Explosionproof Flexible Cushion Fixture Hanger and Outlet Box

EFH explosionproof flexible cushion fixture hangers are used in hazardous locations where a fixture must hang more than 12” from its supporting junction box (as required by NEC Article 501 and CEC Part I, Section 18).  EFHs assure that fixtures hang plumb and will swing freely if accidentally struck, preventing damage to the fixture, stem and supporting outlet box and prolonging lamp life.  EFH hangers are listed for fixtures weighing up to 65 lbs.

Certifications and compliances

NEC/CEC

  • Class I, Groups C, D
  • Class II, Groups E, F, G
  • Class III

UL standard

  • UL1203

CSA standard

  • C22.2 No. 30

Design features

  • Complies with NEC Article 501 and CEC Part I, Section 18
  • Free swinging in any direction through an angle of 15° from perpendicular
  • Weight of fixture is supported by a high strength brass bellows and a stainless steel cushioning spring
  • Two part assembly consisting of fixture hanger cover and CPS12 outlet box; provides a wide variety of conduit arrangements; a set screw locks the conduit stem in place

Standard materials

  • Feraloy iron alloy with electrogalvanized and aluminum acrylic paint