Highbay, lowbay and industrials
CEAG EVZ Explosion-protected HID Light Fixtures
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

CEAG EVZ Explosion-protected HID Light Fixtures

Crouse-Hinds series CEAG EVZ explosion-protected HID light fixtures are available in two versions for 70W-150W and 250W-600W lighting applications.  Designed for use with high pressure discharge lamps, EVZ fixtures are certified for use in Zones 1, 2, 21 and 22 hazardous areas.  In addition to pendant mount applications, the fixture can be fitted with a swivel bracket for wall or pole mounting.  Like all Crouse-Hinds series hazardous area light fixtures, the EVZ features heavy duty construction that stands up to tough physical and environmental demands.

Certifications and compliances

IEC/EN standards

  • EC-Type Examination Certificate: TÜV 12 ATEX 7169X
  • IECEx Certificate of Conformity: IECEx CQM 11.0002
  • Marking accd. to 2014/34/EU: Ex II 2 G Ex d e IIC T* Gb; Ex II 2 D Ex tD A21 IP66 T
  • Marking accd. to IECEx: Ex d e IIC T* Gb; Ex tD A21 IP66 T
  • Degree of protection accd. to EN 60529: IP66
  • Permissible ambient temperature: -40°C up to +55°C

 

Design features

  • Available in 70W-600W for a wide variety of indoor and outdoor lighting applications in hazardous areas
  • Large Ex-e terminal compartment simplifies wiring during installation
  • Protective glass dome is extremely impact- and heat-resistant
  • Easy replacement of lamps is made possible by opening the PTFE-coated connection ring
  • Protective glass dome and connection ring are provided with hinges to allow easy access
  • Certified for ambient temperatures from -40°C up to +55°C
  • External reflectors and a protective guard available as options

Standard materials

  • Enclosure – copper-free aluminum 
  • Protective cover – toughened glass
  • External screws – stainless steel