Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Hydraulic-driven electric generators

Eaton’s hydraulic-driven electric generators efficiently convert fluid power to primary or emergency electrical power, with power output options of 115 VAC 400 Hz or 28 to 270 VDC. Our electro-hydraulic servo-controlled constant speed HDEG systems are designed for commercial and military applications and offer a range of operating pressures and flow rates as well as digital electronic controls for voltage and frequency. Applications are customizable for specific system requirements.

如何从伊顿购买
Contact us