Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

DuraForce variable motors

The Eaton DuraForce family of variable motors offer smooth repeatable torque delivery, high efficiency through the operating range, and durability to handle extreme duty cycles.

TECHNOLOGY
Axial piston
DISPLACEMENT
55-280 cc (3.3 to 17.1 cu in)
CONTINUOUS PRESSURE RATING
420 bar (6,100 psi)

Designed for smooth, reliable operation

Sensitive applications can require a high starting torque efficiency in order to maintain smooth, repeatable torque delivery at low speed conditions.

Flexible and highly configurable

The modular design of DuraForce variable motors allows you to configure them for a variety of applications. Interchangeable controls optimize system efficiency.

Advanced functionality:

  • Wide torque/speed conversion range 
  • Highly dynamic response characteristics 
  • High power density 
logging-operation-mechanical-grabber-forestry-getty-451066-001-1500.jpg

Applications:

  • Construction
  • Mining & material handling
  • Agriculture
  • Oil & gas
  • Drilling
  • Process industries

Featured resources

Learn more about DuraForce variable motors, pumps and valves

Ready for tough challenges

Find the right solution for even the toughest power management challenges. Eaton’s high-performing components and configurable systems can help you deliver optimal machine performance and uptime.
如何从伊顿购买
Locate a distributor