Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Hydrokraft axial piston motors

Eaton Hydrokraft axial piston motors are engineered with the largest shaft bearings available, for full through-drive capability and long life in harsh operating conditions. Hydrokraft products offer total application flexibility, with a wide range of control options.

TECHNOLOGY
Axial piston
DISPLACEMENT
66-750 cc (4.0 to 45.8 cu in)
CONTINUOUS PRESSURE RATING
350 bar (5,000 psi)

Pressure balanced

Rotating and pressure loaded parts are pressure balanced, to ensure your Hydrokraft motor runs smoothly and reliably, day after day.

Optional speed encoder

Give system operators greater precision control by adding a speed encoder to your Hydrokraft axial piston motor.

Container ship in harbour

Advanced design features

The automatic pressure balancing of cylinder block to valve plate ensures high efficiency. The swashplate helps control sound levels. Automatic wear compensation makes these motors highly resistant to dirt and debris. And Hydrokraft motors can handle a variety of fluids, including water-glycol.

Applications:

  • Pulp & paper chemical pump drives
  • Primary metals
  • Marine winches
  • Mixers

Featured resources

Let's work together

Whether you're designing a new system or retrofitting an existing machine, Eaton's design and engineering experts and integrator partners are available for consultation and collaboration. We offer system design, analysis, build and project management services.
如何从伊顿购买
Locate a distributor