Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Medium pressure fixed motors

Eaton medium-pressure fixed piston motors are ideal for many applications including propel, fan drive, and agricultural seeding and planting. These motors have displacements from 10 to 83cc, pressure rating of 350 bar, speed rating up to 6,000 rpm and a through drive option.
TECHNOLOGY
Axial piston
DISPLACEMENT
12-82 cc (.75 to 5 cu in)
CONTINUOUS PRESSURE RATING
370 bar (5,300 psi)

Configure a medium-pressure fixed motor:

Eaton's medium-pressure fixed motors provide design flexibility. All fixed piston motors are available with various configurations including displacement, output shaft, bearing assembly, port configuration, mounting flange and more. 

Flexible design accommodates a variety of applications

Numerous shaft and mounting options, three fixed displacement models and two variable displacement models provide flexibility in possible applications. These motors are uniquely suited to fit any application that requires continuous rotary motion at a remote location from the power source.

Resolves tough engineering challenges

Applications that require high speed (>4000 rpm) have to reach for bent axis motors, which can be costly and do not offer any through drive options. Eaton medium-pressure fixed motors are an affordable, high-performance alternative.

Lightweight, durable housing 

This housing is not only durable, it allows for easy access when it’s time to service the motor.

Applications:

  • Harvesters
  • Sprayers
  • Feed mixers
  • Log skidders
  • Mini backhoes
  • Asphalt pavers
  • Fan drives
  • Sweepers
  • Mowers
  • Lawn tractors
  • Lift trucks

Ready for tough challenges

Find the right solution for even the toughest power management challenges. Eaton’s high-performing components and configurable systems can help you deliver optimal machine performance and uptime.
如何从伊顿购买
Locate a distributor