变频器
伊顿 PowerXL DF1 通用变频器
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

伊顿 PowerXL DF1 通用变频器

伊顿 PowerXL DF1 通用变频器是一款高性能矢量型变频器,以紧凑的体积为用户提供了强大的功能,支持V/F和开环及闭环矢量控制功能,同时其标配的涂层板和独立风道设计,以及最高达到180%的过载能力,为变频器提供了强大的环境适应能力。在使用方面,其转盘式飞梭设计和明晰的菜单格式,显著简化了用户的操作。

核心功能

  • 支持V/f,开环及编码器闭环矢量控制,转矩控制功能
  • 内置RFI滤波器
  • 内置双Modbus接口
  • 最高输出频率650Hz
  • 最大启动转矩:0.3Hz时150%,0Hz时180%(配合编码器卡)
  • 丰富的I/O:

10路数字量输入(含1路高速脉冲信号输入)
5路数字量输出(含2路晶体管输出,2路继电器输出和1路高    速脉冲信号输出)
3路模拟量输入
2路模拟量输出
1路安全开关信号输入

如何从伊顿购买
联系我们

Hotline 1:800-988-1203

Hotline 2:400-921-0826