Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

伊顿 A22系列按钮和指示灯

伊顿 A22系列按钮和指示灯集命令、信号指示和监控功能于一体,能实现人机之间的无故障交流,被广泛应用于机器、设备和系统工程上。A22 的模块化结构能灵活适配各种功能要求,比如控制、信号指示、选择切换、自锁定或弹簧复位等。前部元件具有多种多样的颜色和功能,从而能满足不同应用。

核心功能

  • 符合标准:IEC/EN6097, VDE0660
  • 工程塑料结构,前环镀铬
  • 触点模块指触安全
  • 前部元件的防护等级为IP65
  • 每个按钮可安装3个触点模块,且装配简单
  • 开关容量:AC-15/230V,6A
  • 10x106次换向操作
  • 耐冲击强度:>30g
  • 环境温度:-25- +60℃
  • 安装孔直径:22.3mm
如何从伊顿购买
联系我们

Hotline 1:800-988-1203

Hotline 2:400-921-0826