Recessed
Balka - Energy saving recessed ceiling light
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Balka - Energy saving recessed ceiling light

Balka is a contemporary, energy efficient recessed ceiling light ideal for commercial offices and high output retail stores.

It brings together a modern architectural contoured appearance with an efficiency performance that is amongst the best on the market today.

Performance figures reaching 142 Llm/cW make this a very attractive proposition in today’s market to meet the demanding energy-saving targets many customers are specifying to. 

Variety
Two aesthetic profiles to suit many applications
Performance
Excellent light transmission via the reeded opal diffuser
Installations
Quick and simple installation with lay-in option
Balka lighting range with single and twin variants

Choose between single or twin

With the choice of single and twin versions in the Balka line, and outputs ranging from 2250 - 7200lm; these products can service a wide range of end users from commercial office space up to high output retail applications.

Unique contoured diffuser for a clean finish

The Balka aesthetic profile LED luminaire is suitable for exposed ‘T’ ceilings, lay-in only. With the built in side cat flap provides ease of access to electrical terminations for rapid installation.

One light, one fixing, one flexible solution

The Balka is also available with a fully integral LED emergency conversion with 3 hour duration. For additional support, the CG Line+ self-test emergency technology is available, reducing maintenance costs and offering ease of compliance with testing opportunities.

Eaton’s 5 year extended warranty comes as standard, for quality you can trust

When purchasing Eaton lighting products, you are safe in the knowledge that you are supported by our simple, reliable warranty with no hidden caveats. We support: 24/7 operation with no annual hours usage restrictions, 12 months parts and labour with an additional 48 months on parts and no need to register your product.

View the rest of Eaton's range of indoor ceiling and wall mount lighting

From luminaire modifications to standard products, trust Eaton for your bespoke solution

With Eaton’s internal expertise, we can help meet the challenging demands of modern commercial buildings with our bespoke design service. Our accredited in-house testing facilities and our team of thermal, electrical and mechanical engineering experts are ready to support with each product design for your unique solution.
如何从伊顿购买
Questions before you buy
Locate a distributor