Floodlights
Galaxy LED - Outdoor IP65 aluminium floodlight
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Galaxy LED - Outdoor IP65 aluminium floodlight

Galaxy LED is a new low energy solution to a varied range of applications. High efficiency is a key part of its appeal and with a wide range of outputs, is ideal for a multitude of applications. Galaxy LED is rated to IP65, dust tight and low-pressure water jet proof, with a robust die-cast aluminium body.

An energy-efficient, comfortable and safe working environment can be achieved by selecting the right lighting. 

Durability
Long life die-cast aluminium construction
Protection
IP65 dust tight and water jet proof for stay clean operation
Variety
10W, 30W and PIR options

Built-in inclinometer for stress-free setup and optimal performance

An inbuilt inclinometer makes aim and set up as simple as possible. While its three core 1m fly lead means you're covered for longer distances.

Robust design for everyday life

Die-cast aluminium body, symmetrical reflector and toughened safety glass make the Galaxy LED the perfect addition to a building.

Eaton’s 5 year extended warranty comes as standard, for quality you can trust

When purchasing Eaton lighting products, you are safe in the knowledge that you are supported by our simple, reliable warranty with no hidden caveats. We support: 24/7 operation with no annual hours usage restrictions, 12 months parts and labour with an additional 48 months on parts and no need to register your product.

View Eaton's full range of floodlights, bollards and exterior lighting

From luminaire modifications to standard products, trust Eaton for your bespoke solution

With Eaton’s internal expertise, we can help meet the challenging demands of modern commercial buildings with our bespoke design service. Our accredited in-house testing facilities and our team of thermal, electrical and mechanical engineering experts are ready to support with each product design for your unique solution.
如何从伊顿购买
Questions before you buy
Locate a distributor