Highbay, lowbay and industrials
Hazard-Gard EVLP Low Profile Explosionproof HID Light Fixtures
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Hazard-Gard EVLP Low Profile Explosionproof HID Light Fixtures

Hazard-Gard EVLP low profile explosionproof HID light fixtures from Eaton's Crouse-Hinds Division provide a compact design that's ideal for lighting applications in hazardous areas where low mounting restrictions are a concern.

Available in 70W through 250W, the EVLP HID is approved for use in Class I, Division 1 and Zone 1 locations, as well as Class II locations.  A lightweight copper-free aluminum housing with powdered epoxy finish provides a NEMA 4X rating, making the EVLP suitable for outdoor, hose down, marine and corrosive environments.  Plus, the EVLP features a two start Acme threaded construction which allows for easier assembly, installation and maintenance.

核心功能

Certifications and compliances

NEC and CEC

  • Class I, Division 1, Groups B (with suffix GB), C, D – All Wattages
  • Class I, Zone 1, Groups IIB + H2 (with suffix GB), IIB, IIA – All Wattages
  • Class II and Class III

UL standards

  • 844 Hazardous (Classified) Locations
  • 1598 Luminaires
  • 1598A Marine Locations

CSA standard

  • C22.2 No. 137

Design features

  • Small, compact size is perfect where low mounting restrictions are a concern
  • Two-start Acme threaded construction allows for easier assembly, installation and maintenance
  • Lightweight copper-free aluminum housing with powdered epoxy finish for superior corrosion resistance
  • All exterior hardware is corrosion-resistant stainless steel
  • Four mounting arrangements: pendant, ceiling, wall bracket and stanchion suit any lighting layout
  • Wide range of light sources and wattages to meet specific lighting needs
  • Marine and NEMA 4X construction suitable for outdoor, hose down, marine and corrosive environments
  • Integral ballast for lowest installed cost
  • High power factor (90%+) ballasts allows more fixtures per circuit
  • Uses same mounting modules as the standard Hazard-Gard for easy retrofitting when the EVLP is the preferred choice
  • Internally fluted glass globe reduces glare and distributes light evenly – ideal for adverse environments typical of industrial facilities
  • Krydon® construction dome and angle reflectors – won’t rust, corrode, dent, chip or peel
  • Available in components – luminaire body, mounting module, guard, reflectors – allowing for easy stocking for quick ship requirements

Standard materials

  • Mounting modules, cover, ballast housing, globe holder – copper-free aluminum
  • Globe – heat and impact resistant glass
  • Exterior hardware – stainless steel
  • Reflectors (dome & angle) – Krydon fiberglass-reinforced polyester

Drawings and design support

如何从伊顿购买
Locate a channel partner
Questions before you buy