Recessed
Moduseal Pro - Modern IP65 TPa panel ceiling light
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Moduseal Pro - Modern IP65 TPa panel ceiling light

For a diverse range of applications which call for a high level of ingress  protection, Moduseal Pro offers a complete solution. Moduseal Pro is protected to IP65 from below in a choice of recessed and surface bodies. The clean lines of the diffusers and frames offer greater control of the LED modules for maximum energy efficiency. An integrated emergency option gives a highly efficient design solution, minimising installation points.

Protection
IP65 dust tight and water jet proof from below
Emergency
Incorporates a TPa diffuser for use in escape routes
Minimalistic design
Minimalist extruded frame with fixtureless mounting

Integrated emergency expertise

An integrated emergency option gives a highly efficient design solution, minimising installation points. With a 3 hour duration and TPa material, the Moduseal Pro is suitable for use on defined escape routes.

Manufactured with precision

Moduseal Pro has been designed and manufactured from welded full box steel, powder coated in RAL 9016 white, providing the clean aesthetics demanded in office applications. Whilst the IP65 frame is constructed from extruded aluminium, chromate pretreated and powder coated in RAL 9016 to blend into the housing.

Eaton’s 5 year extended warranty comes as standard, for quality you can trust

When purchasing Eaton lighting products, you are safe in the knowledge that you are supported by our simple, reliable warranty with no hidden caveats. We support: 24/7 operation with no annual hours usage restrictions, 12 months parts and labour with an additional 48 months on parts and no need to register your product.

From luminaire modifications to standard products, trust Eaton for your bespoke solution

With Eaton’s internal expertise, we can help meet the challenging demands of modern commercial buildings with our bespoke design service. Our accredited in-house testing facilities and our team of thermal, electrical and mechanical engineering experts are ready to support with each product design for your unique solution.
如何从伊顿购买
Questions before you buy