Outdoor wall mount
Penumbra - Robust, outdoor LED light with darksky
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Penumbra - Robust, outdoor LED light with darksky

The Penumbra luminaire offers an energy saving alternative to traditional light sources for amenity area and perimeter lighting applications. The multi-die LED arrays deliver a long 50,000-hour life and eliminate the need for lamp changes, minimizing through life operating and maintenance costs.

A complex cutoff device keeps stray light to the minimum and helps provide a ‘Darksky’ environment and negates light trespass. 

The IP65 robust cast aluminium base and safety glass lens offer good impact resistance ideally suited to a variety of applications.

Robust
Long life aluminum construction
Comfort
Low glare distribution
Environmental
Very low upward light distribution

Long life, high quality aluminum construction

Design to last, Penumbra's robust full die case aluminium base and safety glass provided strong impact resistance and are rated to IP65 for water and dust protection. Not only is it designed to last it also incorporates clever installation features to make your life easier such as side mount cable gland and rear BESA cable entry options.

Penumbra G side view - large product
Penumbra P head on - small product
Penumbra exterior luminaire photocell close up

Automatic controls based on light levels

Choose Eaton's Penumbra integral Photocell option for automatic lighting dependent on light levels. Taking away one job in physically turning the lights on/off and saving energy by only powering them when required.

Keep the light where you want it, not on the surrounding area with darksky technology

Save money and reduce lighting pollution at the same time. Featuring a unique cutoff device that prohibits stray light, Penumbra decreases light loss; lessening the effect on the surrounding environment and requiring less energy to light same area.

Penumbra G side view - large product

Eaton’s 5 year extended warranty comes as standard, for quality you can trust

When purchasing Eaton lighting products, you are safe in the knowledge that you are supported by our simple, reliable warranty with no hidden caveats. We support: 24/7 operation with no annual hours usage restrictions, 12 months parts and labour with an additional 48 months on parts and no need to register your product.

View Eaton's full range of floodlights, bollards and exterior lighting

From luminaire modifications to standard products, trust Eaton for your bespoke solution

With Eaton’s internal expertise, we can help meet the challenging demands of modern commercial buildings with our bespoke design service. Our accredited in-house testing facilities and our team of thermal, electrical and mechanical engineering experts are ready to support with each product design for your unique solution.
如何从伊顿购买
Questions before you buy
Locate a distributor