Recessed
VersaPanel - Slim IP44 flat ceiling panel light
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

VersaPanel - Slim IP44 flat ceiling panel light

The VersaPanel is a high performance IP44 LED 600x600 flat panel luminaire that offers significant energy and maintenance savings.

Sleek minimalist design, the VersaPanel is a direct equivalent to a traditional fluorescent solution with reduced energy consumption. Suitable for a wide range of applications such as offices and commercial areas where a cost effective slim line lay-in solution is desired.

Performance
High efficacies of up to 123 Llm/cW
Protection
Easy to clean IP44 wipeable surface
Installation
Plug/socket driver connection

Even lit appearance without compromising on efficiency

VersaPanel's even lit appearance creates a 3700 nominal lumen output, supported by a 4000K color temperature. Enhancing this performance is the VersaPanel's efficacy of 123Llm/cW and ENEC driver. A DALI option is available to suit many offices and commercial building applications.
FEATURED PRODUCT

Looking for a 625mm modular panel?

Designed to complement Eaton's existing Cornell, Caton, Taliska P, and VersaPanel recessed ceiling lighting ranges, the 625mm modular variants have been created to suit lay-in / pull up requirements for 625mm exposed ‘T’ grid ceiling systems. 

Eaton’s 5 year extended warranty comes as standard, for quality you can trust

When purchasing Eaton lighting products, you are safe in the knowledge that you are supported by our simple, reliable warranty with no hidden caveats. We support: 24/7 operation with no annual hours usage restrictions, 12 months parts and labour with an additional 48 months on parts and no need to register your product.

View the rest of Eaton's range of indoor ceiling and wall mount lighting

From luminaire modifications to standard products, trust Eaton for your bespoke solution

With Eaton’s internal expertise, we can help meet the challenging demands of modern commercial buildings with our bespoke design service. Our accredited in-house testing facilities and our team of thermal, electrical and mechanical engineering experts are ready to support with each product design for your unique solution.
如何从伊顿购买
Questions before you buy
Locate a distributor