选择你的位置

低压开关柜
伊顿 XBoard 系列商业及工业用配电箱
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
productfamily.specification

XBoard 系列配电箱

额定工作电压 UE
额定绝缘电压 UI
额定冲击耐受电压 UIMP
额定电流 IN
额定短时耐受电流 ICW
规格参数
额定工作电压 UE

400V

400V

额定绝缘电压 UI

690V

690V

额定冲击耐受电压 UIMP

8kV

8kV

额定电流 IN

250A

630A

额定短时耐受电流 ICW

10kA

20kA

如何从伊顿购买