Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

伊顿 STZC 控制变压器

伊顿 STZC 控制变压器,带有单独的绝缘绕组,通过在热回火清漆中完全浸渍来防止灰尘、湿气和腐蚀。UL以及根据DNV、劳埃德船级社和法国船级社的规定批准和生产,变压器完全可以适应45°C的环境温度。紧凑设计,固定安装,易于安装在机柜或配电盘中开式三相无短路保护变压器功率范围高达30 kVA。 设计和测试根据EN61558-2-4进行。 标准类型带有单独的初级和次级绕组。这产生了“新系统”,能够消除接地故障。 防护等级IP00。

如何从伊顿购买