Marine Interior Lighting
Pauluhn FBL Marine Interior Berth and Mirror Lights
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Pauluhn FBL Marine Interior Berth and Mirror Lights

Pauluhn FBL marine interior berth and mirror light fixtures from Eaton's Crouse-Hinds Division are designed for marine interior, mirror and berth applications.

Certifications and compliances

  • UL1598A – Luminaires for Marine Vessels
  • Conforms to IP50
  • Marine Inside Drip Proof Type
  • ABS

Design features

  • Compact design
  • Extruded aluminum housing for maximum durability
  • Clear fluted lens allows even light distribution
  • Wrap around lens design, 180º light dispersion
  • Single-pole switch provided
  • Two-pole switch and convenience outlet available
  • Lamp(s) provided

Standard materials

  • Housing – Type 6061T6 aluminum with an electrostatically applied polyester powder coat finish
  • Lens – clear fluted DR acrylic
  • Reflector – copper-free aluminum
  • Lamp holder – polycarbonate

Drawings and design support