Marine Interior Lighting
Pauluhn FBR/FMR Marine Interior Berth and Mirror Lights
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Pauluhn FBR/FMR Marine Interior Berth and Mirror Lights

Pauluhn FBR/FMR marine interior berth and mirror light fixtures from Eaton's Crouse-Hinds Division are designed for marine interior, mirror and berth applications.

Certifications and compliances

  • UL1598A – Luminaires for Marine Vessels
  • Conforms to IP40
  • Conforms to IP42 (with suffix NSP)
  • Marine Inside Type
  • ABS

Design features

  • Low profile design
  • Clear prismatic lens allows even light distribution
  • Tool-less entry for easy relamping
  • Two-pole rocker switch provided
  • Convenience outlet available
  • Lamp(s) provided (FBR only)

Standard materials

  • Housing and end caps – galvanized steel with an electrostatically applied polyester powder coat finish
  • Lens – clear prismatic DR acrylic
  • Reflector – galvanized steel with an electrostatically applied white polyester powder coat finish
  • Lamp holder – polycarbonate