Marine Interior Lighting
Pauluhn FRD/FDA Marine Interior Continuous Plank Recessed Lights
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Pauluhn FRD/FDA Marine Interior Continuous Plank Recessed Lights

Pauluhn FRD/FDA marine interior continuous plank recessed light fixtures from Eaton's Crouse-Hinds Division are designed for a variety of marine lighting applications, including state rooms, offices, corridors and passageways.

Certifications and compliances

  • UL1598A – Luminaires for Marine Vessels
  • UL924 – Emergency Lighting Equipment
  • Conforms to IP52 (FDA series only)
  • Conforms to IP20 (FRD series only)
  • Marine Inside Drip Proof Type (FDA series only)
  • Marine Inside Type (FRD series only)
  • ABS
  • B-15 fire rating, when integrated with B-15 fire rated ceiling and properly insulated (FRD series only)

Design features

FRD:
  • Custom designed for 300mm continuous linear plank ceiling systems
  • Parallel or perpendicular mounting using the same luminaire
  • No trim kit or additional hardware required
  • Corrosion-resistant housing
  • Multi-voltage electronic ballast resistant to brownouts or voltage and frequency fluctuations
  • Low profile depth allows for installation in constricted ceiling voids
  • Self-retained, spring loaded lens frame
  • Optional pre-wired through feed terminal blocks
  • 2 foot (600mm) and 4 foot (1200mm) models
  • Filter tube options allow colored lamps to operate on a separate circuit for darken ship mode
  • 3-lamp models are provided with two ballasts for independent switching or color effects
  • Parabolic louver option for glare reduction
  • Optional self-contained emergency battery back-up ballasts
  • Optional long life T5 lamps available upon request (contact factory)

FDA:

  • No trim kit or additional hardware required
  • Multi-voltage electronic ballast resistant to brownouts or voltage and frequency fluctuations
  • 2 ft. (600mm) or 4 ft. (1200mm) models
  • Filter tube options allow colored lamps to operate on a separate circuit for darken ship mode
  • 3-lamp models are provided with two ballasts for independent switching or color effects
  • Optional self-contained emergency battery back-up ballasts with test switch
  • Optional long life T5 lamps available upon request (contact factory)

Standard materials

  • Housing – FRD: galvanized steel with an electrostatically applied polyester powder coat finish; FDA: cold rolled steel with polyester powder coat finish
  • Lens – flat prismatic DR acrylic

Drawings and design support

如何从伊顿购买
Locate a channel partner
Questions before you buy