Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Pauluhn FT Marine Interior Drop Ceiling Recessed Lights

Pauluhn FT marine interior drop ceiling recessed light fixtures from Eaton's Crouse-Hinds Division are designed for a variety of marine lighting applications, including offices and corridors.

Certifications and compliances

  • UL1598A – Luminaires for Marine Vessels
  • UL924 – Emergency Lighting Equipment
  • Conforms to IP52
  • Marine Inside Drip Proof Type
  • ABS

Design features

  • Integral support tabs to allow for ceiling suspension
  • Corrosion-resistant housing and frame
  • Multi-voltage electronic ballast resistant to brownouts or voltage and frequency fluctuations
  • Filter tube options allow colored lamps to operate on a separate circuit for darken ship mode
  • Three- and four-lamp models are provided with two ballasts for independent switching or color effects
  • Parabolic louvre option for glare reduction
  • Tool-less entry for easy relamping
  • Reversible hinged lens frame with captive knurled screws
  • Side access plate allows for ease of installation
  • Optional self-contained emergency battery back-up ballasts with test switch
  • Optional long life T5 lamps available upon request (consult factory)

Standard materials

  • Housing – Type 5052H32 copper-free aluminum with an electrostatically applied white polyester powder coat finish
  • Lens frame – Type 6061T6 aluminum with an electrostatically applied white polyester powder coat finish
  • Lens – prismatic DR acrylic
  • Reflector – Type 5052H32 copper-free aluminum with an electrostatically applied white polyester powder coat finish; minimum 90% reflectance
  • Lamp holder – polycarbonate

Drawings and design support

如何从伊顿购买
Locate a channel partner
Questions before you buy