Marine Interior Lighting
Pauluhn Marine Interior Desk and Chart Lights
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Pauluhn Marine Interior Desk and Chart Lights

Pauluhn marine interior desk and chart light fixtures from Eaton's Crouse-Hinds Division are designed for marine interior cabin, desk and chart lighting applications.

Certifications and compliances

  • UL1598A – Luminaires for Marine Vessels
  • Conforms to IP40
  • Marine Inside Type
  • ABS

Design features

FE:

  • Base designed for permanent mounting (hardware included)
  • Fixed or adjustable arm models
  • Impact-resistant clear lens; optional colored lenses available
  • Hinged lens frame allows transition between colored and white light
  • Push type momentary contact switch provided
  • Eight foot cord and plug supplied

 

FE215/FE28:

  • Adjustable arm extensions available
  • Impact-resistant clear lens; optional colored lenses available
  • Hinged lens frame allows transition between colored and white light
  • Two-pole switch provided
  • Convenience outlet available

Standard materials

  • Housing and shade – Type 5052H32 aluminum with an electrostatically applied light gray polyester powder coat finish
  • End caps – Acrylonitrile Butadiene Styrene (ABS)
  • Lens – acrylic
  • Reflector – Type 5052H32 aluminum with an electrostatically applied white polyester powder coat finish
  • Lamp holder – polycarbonate

Drawings and design support